IESNA:LM-63-2002
[TEST]P1380439
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1A-830-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 31W 80CRI 3000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (26) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.26A 31.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]6.4%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2838.7
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 31.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
424.9 470.2 504.4 515.6 515.6 501.2 461.5 408.9 389.8 419.3 473.4 534.6 629.3 740.7 852.1 941.2 1015.2 1078.8 
1153.6 1235.6 1300.8 1308.0 1204.6 989.7 673.9 366.0 234.7 160.7 108.2 68.4 39.0 19.9 9.5 4.8 3.2 0.0 0.0 
424.9 469.4 505.2 517.1 515.6 500.4 462.2 412.1 390.6 422.5 470.2 527.5 627.7 736.7 851.3 946.8 1024.7 1094.0 
1163.2 1232.4 1312.0 1314.3 1249.1 1023.2 660.4 375.5 243.5 164.7 112.2 72.4 41.4 21.5 11.1 4.8 2.4 0.0 0.0 
424.9 471.0 503.6 517.1 521.1 507.6 475.8 428.0 399.4 419.3 461.5 520.3 606.3 708.9 834.6 957.1 1038.3 1082.8 
1164.0 1238.0 1320.7 1358.9 1322.3 1151.2 809.9 467.8 300.7 210.8 149.6 90.7 56.5 35.8 22.3 14.3 4.0 0.8 0.0 
424.9 467.8 504.4 521.1 526.7 523.5 499.6 461.5 423.3 420.9 454.3 503.6 568.1 657.2 759.0 856.1 953.1 1034.3 
1113.1 1200.6 1300.0 1378.8 1390.7 1314.3 1125.0 724.8 412.9 292.8 216.4 144.8 100.2 64.4 39.0 15.9 5.6 0.8 0.0 
424.9 468.6 502.0 523.5 537.8 538.6 529.9 506.8 475.0 453.5 459.9 492.5 540.2 607.8 692.2 791.6 883.9 970.6 1054.2 
1147.3 1250.7 1376.4 1480.6 1487.0 1391.5 1111.5 650.8 355.6 255.4 192.5 121.7 78.0 50.9 27.8 6.4 1.6 0.0 
424.9 464.6 496.5 525.9 545.8 556.9 560.9 556.9 541.8 523.5 510.0 517.9 549.0 592.7 652.4 731.2 825.8 922.1 1020.8 
1117.0 1224.4 1334.2 1487.8 1635.8 1693.9 1611.1 1257.9 693.0 303.9 171.9 113.0 62.9 35.8 21.5 8.8 2.4 0.0 
424.9 455.9 491.7 521.9 545.0 570.5 584.0 600.7 605.5 610.2 612.6 620.6 633.3 658.8 704.1 764.6 846.5 936.4 1044.6 
1160.0 1273.8 1391.5 1503.7 1697.8 1958.8 2182.4 2139.4 1663.6 991.3 455.1 122.5 65.2 38.2 16.7 9.5 4.0 0.0 
424.9 450.3 477.4 506.8 539.4 565.7 594.3 625.3 658.8 688.2 725.6 747.9 770.9 793.2 827.4 882.3 972.2 1075.7 
1193.4 1318.3 1447.2 1567.4 1681.9 1806.0 2022.4 2403.5 2729.7 2647.8 2184.7 1523.6 953.9 415.3 93.9 32.6 
13.5 5.6 0.0 
424.9 443.2 465.4 490.9 519.5 547.4 581.6 617.4 665.1 711.3 769.4 823.5 885.5 954.7 1035.1 1136.1 1257.9 1389.9 
1542.7 1681.9 1819.6 1937.3 2040.7 2146.6 2259.5 2463.2 2725.0 2834.8 2634.3 2191.9 1471.9 514.0 123.3 46.1 
15.1 5.6 0.0 
424.9 438.4 460.7 484.5 510.0 540.2 570.5 607.1 648.4 695.4 755.8 813.1 872.8 932.5 1019.2 1125.0 1256.3 1397.1 
1551.4 1712.9 1855.4 1993.0 2131.4 2246.0 2393.2 2596.1 2825.2 2882.5 2664.5 2253.2 1498.1 494.9 105.0 46.9 
15.9 6.4 0.0 
424.9 432.8 448.7 464.6 487.7 507.6 537.8 567.3 599.1 637.3 687.4 732.8 778.9 838.6 903.0 984.2 1081.2 1192.6 
1311.2 1432.1 1546.7 1639.8 1719.3 1811.6 1911.1 2026.4 2117.9 2087.7 1847.4 1580.1 1051.8 288.8 67.6 31.0 11.9 
5.6 0.0 
424.9 429.6 436.8 445.5 462.2 479.8 497.3 521.9 543.4 568.9 604.7 634.9 663.5 696.2 731.2 780.5 846.5 910.2 988.1 
1060.5 1121.8 1176.7 1218.9 1260.2 1308.0 1363.7 1405.0 1355.7 1157.6 985.0 681.8 225.2 43.0 20.7 9.5 5.6 0.0 
424.9 427.2 425.7 432.0 439.2 447.1 452.7 456.7 463.0 470.2 475.8 475.8 465.4 455.9 439.2 428.8 428.0 431.2 443.2 
458.3 476.6 487.7 491.7 475.8 455.9 446.3 389.1 278.5 181.4 116.2 73.2 36.6 17.5 10.3 6.4 4.8 0.0 
424.9 412.1 397.8 386.7 373.1 354.8 328.6 298.4 263.3 222.8 190.2 168.7 152.8 146.4 145.6 144.0 140.8 140.8 142.4 
144.0 140.0 128.1 114.6 97.1 81.2 64.4 49.3 38.2 31.0 24.7 18.3 13.5 9.5 7.2 4.8 3.2 0.0 
424.9 399.4 373.9 339.7 305.5 264.1 214.0 175.0 149.6 135.3 128.9 124.9 121.7 118.5 116.2 113.0 110.6 105.8 101.0 
96.3 91.5 86.7 79.6 70.0 58.1 47.7 39.8 33.4 27.8 22.3 16.7 11.1 7.2 5.6 3.2 2.4 0.0 
424.9 388.3 347.7 294.4 242.7 191.7 155.9 140.0 130.5 122.5 113.8 106.6 101.8 97.1 92.3 88.3 85.1 81.9 78.8 75.6 
70.8 66.0 62.1 57.3 51.7 45.3 39.0 32.6 26.3 18.3 12.7 8.8 6.4 3.2 2.4 1.6 0.0 
424.9 380.3 321.4 261.0 197.3 156.7 141.6 132.9 124.9 114.6 104.2 95.5 88.3 82.7 78.8 74.8 70.8 66.8 64.4 62.1 61.3 
59.7 57.3 53.3 49.3 43.0 36.6 29.4 22.3 15.9 11.1 8.0 4.8 3.2 1.6 1.6 0.0 
424.9 370.0 298.4 228.3 168.7 145.6 136.8 128.1 118.5 107.4 97.1 89.1 83.5 78.0 74.0 70.0 66.8 63.6 61.3 59.7 58.1 56.5 
54.1 50.9 46.9 43.0 37.4 31.8 26.3 20.7 16.7 12.7 8.0 2.4 1.6 1.6 0.0 
424.9 367.6 290.4 208.4 157.5 142.4 135.3 126.5 115.4 105.0 94.7 87.5 80.4 75.6 72.4 69.2 65.2 62.9 59.7 58.9 57.3 55.7 
52.5 49.3 45.3 41.4 36.6 31.0 27.1 23.1 18.3 13.5 7.2 3.2 2.4 1.6 0.0 
424.9 361.2 274.5 192.5 152.0 140.8 132.9 124.1 114.6 103.4 93.9 85.9 78.8 74.0 70.0 67.6 65.2 61.3 58.1 56.5 54.1 52.5 
50.1 46.1 41.4 35.0 29.4 25.5 21.5 17.5 14.3 9.5 4.0 3.2 2.4 1.6 0.0 
424.9 357.2 268.9 186.2 150.4 140.0 132.1 123.3 113.8 103.4 93.1 84.3 76.4 71.6 68.4 66.0 63.6 58.9 56.5 54.9 53.3 51.7 
48.5 43.0 35.8 29.4 22.3 19.1 15.1 11.9 8.0 5.6 3.2 2.4 2.4 1.6 0.0 
424.9 358.0 270.5 185.4 150.4 140.0 133.7 124.1 113.8 103.4 93.9 85.1 76.4 71.6 68.4 66.8 63.6 58.9 56.5 55.7 54.1 50.9 
47.7 42.2 35.8 28.6 21.5 17.5 14.3 11.1 8.0 4.8 3.2 2.4 1.6 0.8 0.0 
